| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.5006 |
| 1000 - 4999 | $0.4506 |
| 5000 - 9999 | $0.4055 |
| 10000 + | $0.365 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 1.181 in |
|---|---|
| Overall Length | 30.0 mm |
| Head Diameter | 0.787 in |
| Head Diameter | 20.0 mm |
| Head Height | 0.197 in |
| Head Height | 5.0 mm |
| Countersunk Screw Degree | 90 / 92 |
| Thread Size | M10 x 1.5 |
| Thread Length | 25.0 mm |
| Thread Length | 0.984 in |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | Slotted Drive |
| Head Type | Flat Countersunk Head |
| Colour | Black |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue