| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.0899 |
| 1000 - 4999 | $0.081 |
| 5000 - 9999 | $0.0729 |
| 10000 + | $0.0656 |
| Overall Length | 0.625 in |
|---|---|
| Overall Length | 15.9 mm |
| Head Diameter | 0.507 in |
| Head Diameter | 12.9 mm |
| Head Height | 0.153 in |
| Head Height | 3.9 mm |
| Countersunk Screw Degree | 80 / 82 |
| Thread Size | 1/4-20 |
| Thread Length | 12 mm |
| Thread Length | 0.472 in |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | Slotted Drive |
| Head Type | Flat Head |
| Colour | Black |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue