| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.0782 |
| 1000 - 4999 | $0.0702 |
| 5000 - 9999 | $0.0632 |
| 10000 + | $0.0569 |
| Overall Length | 0.750 in |
|---|---|
| Overall Length | 19.1 mm |
| Head Diameter | 9.8 mm |
| Head Diameter | 0.385 in |
| Head Height | 0.116 in |
| Head Height | 2.9 mm |
| Countersunk Screw Degree | 80 / 82 |
| Thread Size | #10-32 |
| Thread Length | 16.1 mm |
| Thread Length | 0.634 in |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | Slotted Drive |
| Head Type | Flat Head |
| Colour | Black |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue