| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.5499 |
| 5000 - 9999 | $0.5238 |
| 10000 - 24999 | $0.5001 |
| 25000 + | $0.4713 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Countersunk Screw Degree | 80 / 82 |
|---|---|
| Thread Size | #2-56 |
| Thread Length | 0.449 in |
| Thread Length | 11.4 mm |
| Material | PC |
| Full Material | Polycarbonate |
| Drive Type | Slotted Drive |
| Head Type | Flat Head |
| Colour | Clear |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue