Quantity | Unit price |
---|---|
1000 - 4999 | $0.0794 |
5000 - 9999 | $0.0716 |
10000 - 24999 | $0.0642 |
25000 + | $0.0579 |
Head Diameter | 9.4 mm |
---|---|
Head Diameter | 0.37 in |
Head Height | 2.7 mm |
Head Height | 0.106 in |
Countersunk Screw Degree | 90 / 92 |
Thread Length | 0.287 in |
Thread Length | 7.3 mm |
Thread Size | M4 X 0.7 |
Colour | Black |
Drive Type | Crossed Drive |
Head Type | Flat Countersunk Head |
Screw Type | Machine Screw |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue