Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.
Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Thread Size | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0492 - $0.0675 | 3000 In stock |
Fillister Head
|
M3 x 0.5
|
0.094 in
2.4 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
Fillister Head
|
M3 x 0.5
|
0.094 in
2.4 mm
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
Fillister Head
|
M3 x 0.5
|
0.094 in
2.4 mm
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
||
| $0.0626 - $0.0858 | Request the lead time here |
Fillister Head
|
M3.5 x 0.6
|
0.106 in
2.7 mm
|
0.276 in
7.0 mm
|
0.276 in
7.0 mm
|
||
| $0.0534 - $0.0734 | Request the lead time here |
Fillister Head
|
M3.5 x 0.6
|
0.106 in
2.7 mm
|
0.276 in
7.0 mm
|
0.63 in
16.0 mm
|
||
| $0.059 - $0.0809 | Request the lead time here |
Fillister Head
|
M3.5 x 0.6
|
0.106 in
2.7 mm
|
0.276 in
7.0 mm
|
1.654 in
42.0 mm
|
||
| $0.0545 - $0.0747 | 2000 In stock |
Fillister Head
|
M4 x 0.7
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0558 - $0.0765 | 4000 In stock |
Fillister Head
|
M4 x 0.7
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0588 - $0.0809 | 1000 In stock |
Fillister Head
|
M5 x 0.8
|
0.15 in
3.8 mm
|
0.372 in
9.45 mm
|
0.236 in
6.0 mm
|
||
| $0.0605 - $0.083 | 3000 In stock |
Fillister Head
|
M5 x 0.8
|
0.15 in
3.8 mm
|
0.372 in
9.45 mm
|
0.591 in
15.0 mm
|
||
| $0.0788 - $0.108 | 500 In stock |
Fillister Head
|
M4 x 0.7
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
| $0.0597 - $0.0819 | 1000 In stock |
Fillister Head
|
M5 x 0.8
|
0.15 in
3.8 mm
|
0.372 in
9.45 mm
|
0.394 in
10.0 mm
|
||
| $0.0539 - $0.0741 | Request the lead time here |
Fillister Head
|
M4 x 0.7
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0548 - $0.0753 | Request the lead time here |
Fillister Head
|
M4 x 0.7
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| $0.0575 - $0.0788 | 13000 In stock |
Fillister Head
|
M4 x 0.7
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0593 - $0.0815 | 2000 In stock |
Fillister Head
|
M5 x 0.8
|
0.15 in
3.8 mm
|
0.372 in
9.45 mm
|
0.315 in
8.0 mm
|
||
| $0.0563 - $0.0654 | 1000 In stock |
Fillister Head
|
#2-56
|
|
|
0.500 in
12.7 mm
|
||
| $0.0518 - $0.0603 | 2000 In stock |
Fillister Head
|
#4-40
|
|
|
0.187 in
4.7 mm
|
||
| $0.0557 - $0.0648 | 1000 In stock |
Fillister Head
|
#6-32
|
|
|
0.375 in
9.5 mm
|
||
| $0.0636 - $0.0743 | 18000 In stock |
Fillister Head
|
10-32
|
|
|
0.500 in
12.7 mm