Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.
Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Thread Size | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2741 - $0.3761 | 500 In stock |
Fillister Head
|
M8 x 1.25
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
||
| $0.2828 - $0.3878 | 500 In stock |
Fillister Head
|
M8 x 1.25
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
||
| $0.3002 - $0.4116 | Request the lead time here |
Fillister Head
|
M8 x 1.25
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
1.969 in
50.0 mm
|
||
| $0.4193 - $0.9546 | 1500 In stock |
Fillister Head
|
M10 x 1.5
|
0.295 in
7.5 mm
|
0.787 in
20.0 mm
|
0.748 in
19.0 mm
|
||
| $0.3446 - $0.4728 | 1500 In stock |
Fillister Head
|
M10 x 1.5
|
0.295 in
7.5 mm
|
0.787 in
20.0 mm
|
1.378 in
35.0 mm
|
||
| $0.0611 - $0.0839 | 7000 In stock |
Fillister Head
|
M5 x 0.8
|
0.15 in
3.8 mm
|
0.372 in
9.45 mm
|
0.787 in
20.0 mm
|
||
| $0.2883 - $0.3956 | Request the lead time here |
Fillister Head
|
M10 x 1.5
|
0.276 in
7.0 mm
|
0.709 in
18.0 mm
|
0.512 in
13.0 mm
|
||
| $0.1208 - $0.2769 | 4000 In stock |
Fillister Head
|
M10 x 1.5
|
0.276 in
7.0 mm
|
0.709 in
18.0 mm
|
0.748 in
19.0 mm
|
||
| $0.3446 - $0.4728 | Request the lead time here |
Fillister Head
|
M10 x 1.5
|
0.276 in
7.0 mm
|
0.709 in
18.0 mm
|
1.378 in
35.0 mm
|
||
| $0.0491 - $0.0672 | Request the lead time here |
Fillister Head
|
M2 x 0.4
|
0.063 in
1.6 mm
|
0.15 in
3.8 mm
|
0.197 in
5.0 mm
|
||
| $0.0516 - $0.0707 | 17000 In stock |
Fillister Head
|
M2 x 0.4
|
0.063 in
1.6 mm
|
0.15 in
3.8 mm
|
0.787 in
20.0 mm
|
||
| $0.306 - $0.4199 | Request the lead time here |
Fillister Head
|
M10 x 1.5
|
0.276 in
7.0 mm
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
||
| $0.3893 - $0.5337 | Request the lead time here |
Fillister Head
|
M10 x 1.5
|
0.276 in
7.0 mm
|
0.709 in
18.0 mm
|
1.969 in
50.0 mm
|
||
| $0.0492 - $0.0675 | 6000 In stock |
Fillister Head
|
M2 x 0.4
|
0.063 in
1.6 mm
|
0.15 in
3.8 mm
|
0.236 in
6.0 mm
|
||
| $0.0513 - $0.0702 | 3000 In stock |
Fillister Head
|
M2 x 0.4
|
0.063 in
1.6 mm
|
0.15 in
3.8 mm
|
0.63 in
16.0 mm
|
||
| $0.0491 - $0.0672 | 1000 In stock |
Fillister Head
|
M2.5 x 0.45
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0507 - $0.0696 | Request the lead time here |
Fillister Head
|
M2.5 x 0.45
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
| $0.0516 - $0.0707 | Request the lead time here |
Fillister Head
|
M3 x 0.5
|
0.094 in
2.4 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0516 - $0.0707 | 5000 In stock |
Fillister Head
|
M3.5 x 0.6
|
0.106 in
2.7 mm
|
0.276 in
7.0 mm
|
0.236 in
6.0 mm
|
||
| $0.053 - $0.0725 | 6000 In stock |
Fillister Head
|
M3.5 x 0.6
|
0.106 in
2.7 mm
|
0.276 in
7.0 mm
|
0.472 in