Menu Search

Plastic Fillister Head Screws

In stock

Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.

Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.

  • Material: Nylon, Polycarbonate
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
691 results
Product SKUs information
Item Code Price range Availability Head Type Thread Size Head Height Head Diameter Thread Length View
$0.0543 - $0.0632 1000 In stock
Fillister Head
#2-56
0.500 in
$0.05 - $0.0582 2000 In stock
Fillister Head
#4-40
0.187 in
$0.0537 - $0.0626 1000 In stock
Fillister Head
#6-32
0.375 in
$0.0615 - $0.0717 11000 In stock
Fillister Head
10-32
0.500 in
$0.0558 - $0.0765 1500 In stock
Fillister Head
1/4-20
1.000 in
$0.0609 - $0.0836 16000 In stock
Fillister Head
1/4-20
0.219 in
0.403 in
2.000 in
$0.0609 - $0.0836 10500 In stock
Fillister Head
1/4-20
2.000 in
$0.0563 - $0.0653 14000 In stock
Fillister Head
#8-32
0.500 in
$0.053 - $0.0728 Request the lead time here
Fillister Head
10-32
2.000 in
$0.075 - $0.0873 2000 In stock
Fillister Head
1/4-20
0.219 in
0.403 in
0.500 in
$0.0512 - $0.06 12000 In stock
Fillister Head
#4-40
0.375 in
$0.0549 - $0.0642 3000 In stock
Fillister Head
#6-32
0.750 in
$0.0479 - $0.0659 1000 In stock
Fillister Head
10-32
1.000 in
$0.0518 - $0.0605 3000 In stock
Fillister Head
#4-40
0.500 in
$0.0606 - $0.083 Request the lead time here
Fillister Head
M3 x 0.5
0.094 in
0.236 in
1.654 in
$0.0548 - $0.075 Request the lead time here
Fillister Head
M3
0.094 in
0.236 in
0.787 in
$0.0582 - $0.08 Request the lead time here
Fillister Head
M4
0.122 in
0.315 in
0.472 in
$0.0611 - $0.0837 Request the lead time here
Fillister Head
M4 x 0.7
0.122 in
0.315 in
1.181 in
$0.1121 - $0.1383 Request the lead time here
Fillister Head
M6
0.181 in
0.472 in
0.472 in
$0.0573 - $0.0786 Request the lead time here
Fillister Head
M4
0.122 in
0.315 in
0.118 in
  • of 35
Machine Screw - Natural; Nylon 6/6;

010256F050

Price Range
$0.0632 - $0.0543

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010440F018

Price Range
$0.0582 - $0.05

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.187 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010632F037

Price Range
$0.0626 - $0.0537

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

011032F050

Price Range
$0.0717 - $0.0615

Stock Levels
11000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    10-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

012520F100

Price Range
$0.0765 - $0.0558

Stock Levels
1500 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size 1/4-20; Thread Length 50.8 mm | 2.000 in; Head Diameter 10.2 mm | 0.403 in

012520WF200

Price Range
$0.0836 - $0.0609

Stock Levels
16000 In stock
Attributes
  • Head Diameter
    0.403 in
  • Head Height
    0.219 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

012520F200

Price Range
$0.0836 - $0.0609

Stock Levels
10500 In stock
Attributes
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010832F050

Price Range
$0.0653 - $0.0563

Stock Levels
14000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

011032F200

Price Range
$0.0728 - $0.053

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    2.000 in
  • Thread Size
    10-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size 1/4-20; Thread Length 12.7 mm | 0.500 in; Head Diameter 10.2 mm | 0.403 in

012520WF050

Price Range
$0.0873 - $0.075

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.403 in
  • Head Height
    0.219 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

010440F037

Price Range
$0.06 - $0.0512

Stock Levels
12000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010632F075

Price Range
$0.0642 - $0.0549

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

011032F100

Price Range
$0.0659 - $0.0479

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    10-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010440F050

Price Range
$0.0605 - $0.0518

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw Crossed Drive M3 x 0.5 42.0 mm Nylon 6/6 Black

50M030050G042B

Price Range
$0.083 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    1.654 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Machine Screw Slotted Drive M3 20.0 mm Nylon 6/6 Black

50M030050F020B

Price Range
$0.075 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.787 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Slotted Drive M4 12.0 mm Nylon 6/6 Black

50M040070F012B

Price Range
$0.08 - $0.0582

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.472 in
  • Thread Size
    M4
  • Colour
    Black
Machine Screw Crossed Drive M4 x 0.7 30.0 mm Nylon 6/6 Black

50M040070G030B

Price Range
$0.0837 - $0.0611

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    1.181 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M6 12.0 mm Nylon 6/6 Black

50M060100F012B

Price Range
$0.1383 - $0.1121

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.472 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Slotted Drive M4 3.0 mm Nylon 6/6 Black

50M040070F003B

Price Range
$0.0786 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.118 in
  • Thread Size
    M4
  • Colour
    Black