Menu Search

Plastic Fillister Head Screws

In stock

Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.

Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.

  • Material: Nylon, Polycarbonate
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
691 results
Product SKUs information
Item Code Price range Availability Head Type Thread Size Head Height Head Diameter Thread Length View
$0.057 - $0.0665 5000 In stock
Fillister Head
#2-56
0.750 in
$0.0549 - $0.0641 Request the lead time here
Fillister Head
#3-48
0.312 in
$0.0567 - $0.0663 6000 In stock
Fillister Head
#3-48
0.750 in
$0.0513 - $0.06 Request the lead time here
Fillister Head
#4-40
0.125 in
$0.0524 - $0.0609 Request the lead time here
Fillister Head
#4-40
0.281 in
$0.0531 - $0.0624 Request the lead time here
Fillister Head
#4-40
0.437 in
$0.0569 - $0.0663 Request the lead time here
Fillister Head
#4-40
0.687 in
$0.0605 - $0.0705 Request the lead time here
Fillister Head
#4-40
1.187 in
$0.0642 - $0.075 3000 In stock
Fillister Head
#4-40
1.625 in
$0.0539 - $0.0629 Request the lead time here
Fillister Head
#4-40
0.107 in
0.183 in
0.141 in
$0.0549 - $0.0641 Request the lead time here
Fillister Head
#4-40
0.107 in
0.183 in
0.313 in
$0.0564 - $0.0657 1000 In stock
Fillister Head
#4-40
0.107 in
0.183 in
0.563 in
$0.0572 - $0.0668 25000 In stock
Fillister Head
#4-40
0.107 in
0.183 in
0.875 in
$0.0608 - $0.071 Request the lead time here
Fillister Head
#4-40
0.107 in
0.183 in
1.250 in
$0.065 - $0.0758 8000 In stock
Fillister Head
#4-40
0.107 in
0.183 in
1.750 in
$0.0536 - $0.0626 Request the lead time here
Fillister Head
#6-32
0.125 in
$0.4607 - $0.5376 Request the lead time here
Fillister Head
#6-32
0.250 in
$0.056 - $0.0654 3000 In stock
Fillister Head
#6-32
0.500 in
$0.4776 - $0.5571 Request the lead time here
Fillister Head
#6-32
0.625 in
$0.0573 - $0.0669 1000 In stock
Fillister Head
#6-32
1.000 in
  • of 35
Machine Screw - Natural; Nylon 6/6;

010256F075

Price Range
$0.0665 - $0.057

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010348F031

Price Range
$0.0641 - $0.0549

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.312 in
  • Thread Size
    #3-48
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010348F075

Price Range
$0.0663 - $0.0567

Stock Levels
6000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #3-48
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010440F012

Price Range
$0.06 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010440F028

Price Range
$0.0609 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010440F043

Price Range
$0.0624 - $0.0531

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.437 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010440F068

Price Range
$0.0663 - $0.0569

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.687 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010440F118

Price Range
$0.0705 - $0.0605

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.187 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010440F162

Price Range
$0.075 - $0.0642

Stock Levels
3000 In stock
Attributes
  • Thread Length
    1.625 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #4-40; Thread Length 3.6 mm | 0.140 in; Head Diameter 4.6 mm | 0.183 in

010440WF014

Price Range
$0.0629 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.107 in
  • Thread Length
    0.141 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #4-40; Thread Length 7.9 mm | 0.312 in; Head Diameter 4.6 mm | 0.183 in

010440WF031

Price Range
$0.0641 - $0.0549

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.107 in
  • Thread Length
    0.313 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #4-40; Thread Length 14.3 mm | 0.562 in; Head Diameter 4.6 mm | 0.183 in

010440WF056

Price Range
$0.0657 - $0.0564

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.107 in
  • Thread Length
    0.563 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #4-40; Thread Length 22.2 mm | 0.875 in; Head Diameter 4.6 mm | 0.183 in

010440WF087

Price Range
$0.0668 - $0.0572

Stock Levels
25000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.107 in
  • Thread Length
    0.875 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #4-40; Thread Length 31.8 mm | 1.250 in; Head Diameter 4.6 mm | 0.183 in

010440WF125

Price Range
$0.071 - $0.0608

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.107 in
  • Thread Length
    1.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #4-40; Thread Length 44.5 mm | 1.750 in; Head Diameter 4.6 mm | 0.183 in

010440WF175

Price Range
$0.0758 - $0.065

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.107 in
  • Thread Length
    1.750 in
  • Thread Size
    #4-40
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

010632F012

Price Range
$0.0626 - $0.0536

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Clear; Polycarbonate;

010632F025PC

Price Range
$0.5376 - $0.4607

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #6-32
  • Colour
    Clear
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010632F050

Price Range
$0.0654 - $0.056

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Clear; Polycarbonate;

010632F062PC

Price Range
$0.5571 - $0.4776

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Clear
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010632F100

Price Range
$0.0669 - $0.0573

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head