Menu Search

Plastic Fillister Head Screws

In stock

Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.

Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.

  • Material: Nylon, Polycarbonate
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
691 results
Product SKUs information
Item Code Price range Availability Head Type Thread Size Head Height Head Diameter Thread Length View
$0.0566 - $0.0662 Request the lead time here
Fillister Head
#6-32
0.132 in
0.226 in
0.188 in
$0.0584 - $0.0677 Request the lead time here
Fillister Head
#6-32
0.132 in
0.226 in
0.438 in
$0.0591 - $0.0693 Request the lead time here
Fillister Head
#6-32
0.132 in
0.226 in
0.688 in
$0.0603 - $0.0701 Request the lead time here
Fillister Head
#6-32
0.132 in
0.226 in
1.125 in
$0.0647 - $0.0755 Request the lead time here
Fillister Head
#6-32
0.132 in
0.226 in
1.750 in
$0.057 - $0.0665 1000 In stock
Fillister Head
#6-40
0.250 in
$0.047 - $0.0642 30000 In stock
Fillister Head
#8-32
1.500 in
$0.059 - $0.0689 Request the lead time here
Fillister Head
#8-32
0.156 in
0.270 in
0.125 in
$0.06 - $0.0699 Request the lead time here
Fillister Head
#8-32
0.156 in
0.270 in
0.313 in
$0.0609 - $0.0711 Request the lead time here
Fillister Head
#8-32
0.156 in
0.270 in
0.625 in
$0.0627 - $0.0729 Request the lead time here
Fillister Head
#8-32
0.156 in
0.270 in
1.125 in
$0.0492 - $0.0675 Request the lead time here
Fillister Head
#8-32
0.156 in
0.270 in
1.750 in
$0.0647 - $0.0755 Request the lead time here
Fillister Head
10-24
0.187 in
$0.0636 - $0.0743 Request the lead time here
Fillister Head
10-24
0.500 in
$0.0504 - $0.0692 Request the lead time here
Fillister Head
10-24
1.250 in
$0.0647 - $0.0755 Request the lead time here
Fillister Head
#10-24
0.180 in
0.313 in
0.188 in
$0.0666 - $0.0777 1000 In stock
Fillister Head
#10-24
0.180 in
0.313 in
0.500 in
$0.0527 - $0.0722 Request the lead time here
Fillister Head
#10-24
0.180 in
0.313 in
1.250 in
$0.0624 - $0.0728 4000 In stock
Fillister Head
10-32
0.250 in
$0.5346 - $0.6237 Request the lead time here
Fillister Head
#10-32
0.375 in
  • of 35
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 4.7 mm | 0.187 in; Head Diameter 5.7 mm | 0.226 in

010632WF018

Price Range
$0.0662 - $0.0566

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    0.188 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 11.1 mm | 0.437 in; Head Diameter 5.7 mm | 0.226 in

010632WF043

Price Range
$0.0677 - $0.0584

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    0.438 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 17.4 mm | 0.687 in; Head Diameter 5.7 mm | 0.226 in

010632WF068

Price Range
$0.0693 - $0.0591

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    0.688 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 28.6 mm | 1.125 in; Head Diameter 5.7 mm | 0.226 in

010632WF112

Price Range
$0.0701 - $0.0603

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    1.125 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 44.5 mm | 1.750 in; Head Diameter 5.7 mm | 0.226 in

010632WF175

Price Range
$0.0755 - $0.0647

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    1.750 in
  • Thread Size
    #6-32
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

010640F025

Price Range
$0.0665 - $0.057

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #6-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010832F150

Price Range
$0.0642 - $0.047

Stock Levels
30000 In stock
Attributes
  • Thread Length
    1.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #8-32; Thread Length 3.2 mm | 0.125 in; Head Diameter 6.9 mm | 0.270 in

010832WF012

Price Range
$0.0689 - $0.059

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.156 in
  • Thread Length
    0.125 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #8-32; Thread Length 7.9 mm | 0.312 in; Head Diameter 6.9 mm | 0.270 in

010832WF031

Price Range
$0.0699 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.156 in
  • Thread Length
    0.313 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #8-32; Thread Length 15.9 mm | 0.625 in; Head Diameter 6.9 mm | 0.270 in

010832WF062

Price Range
$0.0711 - $0.0609

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.156 in
  • Thread Length
    0.625 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #8-32; Thread Length 28.6 mm | 1.125 in; Head Diameter 6.9 mm | 0.270 in

010832WF112

Price Range
$0.0729 - $0.0627

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.156 in
  • Thread Length
    1.125 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #8-32; Thread Length 44.5 mm | 1.750 in; Head Diameter 6.9 mm | 0.270 in

010832WF175

Price Range
$0.0675 - $0.0492

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.156 in
  • Thread Length
    1.750 in
  • Thread Size
    #8-32
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

011024F018

Price Range
$0.0755 - $0.0647

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.187 in
  • Thread Size
    10-24
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

011024F050

Price Range
$0.0743 - $0.0636

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    10-24
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

011024F125

Price Range
$0.0692 - $0.0504

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    10-24
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #10-24; Thread Length 4.7 mm | 0.187 in; Head Diameter 8 mm | 0.313 in

011024WF018

Price Range
$0.0755 - $0.0647

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.313 in
  • Head Height
    0.180 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #10-24; Thread Length 12.7 mm | 0.500 in; Head Diameter 8 mm | 0.313 in

011024WF050

Price Range
$0.0777 - $0.0666

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.313 in
  • Head Height
    0.180 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #10-24; Thread Length 31.8 mm | 1.250 in; Head Diameter 8 mm | 0.313 in

011024WF125

Price Range
$0.0722 - $0.0527

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.313 in
  • Head Height
    0.180 in
  • Thread Length
    1.250 in
  • Thread Size
    #10-24
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

011032F025

Price Range
$0.0728 - $0.0624

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    10-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Clear; Polycarbonate;

011032F037PC

Price Range
$0.6237 - $0.5346

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head