Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.
Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Thread Size | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0624 - $0.0729 | Request the lead time here |
Fillister Head
|
#6-32
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
1.750 in
44.5 mm
|
||
| $0.0579 - $0.0674 | Request the lead time here |
Fillister Head
|
#8-32
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
0.281 in
7.1 mm
|
||
| $0.0543 - $0.0632 | Request the lead time here |
Fillister Head
|
#6-32
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
0.125 in
3.2 mm
|
||
| $0.0555 - $0.0648 | 3000 In stock |
Fillister Head
|
#6-32
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
0.313 in
8 mm
|
||
| $0.0569 - $0.0663 | Request the lead time here |
Fillister Head
|
#6-32
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
0.563 in
14.3 mm
|
||
| $0.0596 - $0.0695 | Request the lead time here |
Fillister Head
|
10-24
|
|
|
0.125 in
3.2 mm
|
||
| $0.0611 - $0.0711 | Request the lead time here |
Fillister Head
|
10-24
|
|
|
0.375 in
9.5 mm
|
||
| $0.0632 - $0.0734 | 1000 In stock |
Fillister Head
|
10-24
|
|
|
1.000 in
25.4 mm
|
||
| $0.0623 - $0.0726 | Request the lead time here |
Fillister Head
|
#10-24
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
0.125 in
3.2 mm
|
||
| $0.0573 - $0.0671 | 1000 In stock |
Fillister Head
|
#6-40
|
|
|
0.750 in
19.1 mm
|
||
| $0.0501 - $0.0687 | 500 In stock |
Fillister Head
|
#10-24
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
1.000 in
25.4 mm
|
||
| $0.0603 - $0.0704 | 4000 In stock |
Fillister Head
|
10-32
|
|
|
0.250 in
6.4 mm
|
||
| $0.5165 - $0.6026 | Request the lead time here |
Fillister Head
|
#10-32
|
|
|
0.375 in
9.5 mm
|
||
| $0.524 - $0.6111 | Request the lead time here |
Fillister Head
|
#10-32
|
|
|
0.625 in
15.9 mm
|
||
| $0.0477 - $0.0654 | Request the lead time here |
Fillister Head
|
10-32
|
|
|
0.875 in
22.2 mm
|
||
| $0.0494 - $0.0677 | 1500 In stock |
Fillister Head
|
10-32
|
|
|
1.500 in
38.1 mm
|
||
| $0.0627 - $0.0732 | 1000 In stock |
Fillister Head
|
#10-32
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
0.250 in
6.4 mm
|
||
| $0.0647 - $0.0755 | Request the lead time here |
Fillister Head
|
10-24
|
|
|
1.500 in
38.1 mm
|
||
| $0.0651 - $0.0762 | 1000 In stock |
Fillister Head
|
#10-24
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
0.750 in
19.1 mm
|
||
| $0.0647 - $0.0755 | Request the lead time here |
Fillister Head
|
#10-24
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
0.625 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue