| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.4205 |
| 5000 - 9999 | $0.3782 |
| 10000 - 24999 | $0.3405 |
| 25000 + | $0.3065 |
| Head Diameter | 18.0 mm |
|---|---|
| Head Diameter | 0.709 in |
| Head Height | 0.276 in |
| Head Height | 7.0 mm |
| Thread Length | 0.512 in |
| Thread Length | 13.0 mm |
| Thread Size | M10 x 1.5 |
| Colour | Black |
| Drive Type | Crossed Drive |
| Head Type | Fillister Head |
| Screw Type | Machine Screw |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Thread Density | 1.5 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue