| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.0924 |
| 1000 - 4999 | $0.083 |
| 5000 - 9999 | $0.0749 |
| 10000 + | $0.0671 |
| Head Diameter | 9.4 mm |
|---|---|
| Head Diameter | 0.37 in |
| Head Height | 3.8 mm |
| Head Height | 0.15 in |
| Thread Length | 0.787 in |
| Thread Length | 20.0 mm |
| Thread Size | M5 |
| Colour | Black |
| Drive Type | Slotted Drive |
| Head Type | Fillister Head |
| Screw Type | Machine Screw |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Thread Density | 0.8 mm |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue