| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.0779 |
| 1000 - 4999 | $0.0699 |
| 5000 - 9999 | $0.063 |
| 10000 + | $0.0569 |
| Head Diameter | 0.313 in |
|---|---|
| Head Diameter | 8 mm |
| Head Height | 4.6 mm |
| Head Height | 0.180 in |
| Thread Length | 38.1 mm |
| Thread Length | 1.500 in |
| Thread Size | #10-32 |
| Colour | Black |
| Drive Type | Crossed Drive |
| Head Type | Fillister Head |
| Screw Type | Machine Screw |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue