| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0774 |
| 5000 - 9999 | $0.074 |
| 10000 - 24999 | $0.0705 |
| 25000 + | $0.0665 |
| Head Diameter | 0.183 in |
|---|---|
| Head Diameter | 4.6 mm |
| Head Height | 0.107 in |
| Head Height | 2.7 mm |
| Thread Length | 34.9 mm |
| Thread Length | 1.375 in |
| Thread Size | #4-40 |
| Colour | Black |
| Drive Type | Slotted Drive |
| Head Type | Fillister Head |
| Screw Type | Machine Screw |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue