| Quantity | Unit price |
|---|---|
| 1 - 9 | $2.90 |
| 10 + | $2.60 |
| Overall Length | 2.283 in |
|---|---|
| Overall Length | 58.0 mm |
| Pin Diameter | 6.0 mm |
| Pin Diameter | 0.236 in |
| Body Material | Nylon |
| Colour | Black |
| Hinge Type | Corner Hinge |
| Material | Nylon |
| Mounting Method | Screw, Bolt |
| Mounting Orientation | Universal |
| Number of Mounting Holes | 1 |
| Pin Material | Delrin |
| Pin Length | 58.0 mm |
| Pin Length | 2.283 in |
| Full Material | PA |
| Overall Width | 21.5 mm |
| Overall Width | 0.846 in |
| Removability | Removable Pin |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue