Menu Search

Pipe Chock - Overall Width - 88.9 mm | 3.500 in ; Overall Length - 203.2 mm | 8.000 in ; Overall Height - 76.2 mm | 3.000 in

Pipe Chocks are used to help secure pipes during transit and storage. Nails are included with the Pipe Chocks for convenient installation.
Item code:

PCK0800B

120 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $27.5062
10 - 19 $19.6387
20 - 99 $15.7344
100 - 199 $15.246
200 - 399 $14.9303
400 - 599 $14.1263
600 + $13.3513
Standard pack: 20

Order any quantity

Total price:

$27.51

1 x $27.5062

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Orange
Full Material Polyethylene
Overall Height 3.000 in
Overall Length 8.000 in
Overall Width 3.500 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us