Menu Search

Pipe Chock - Overall Width - 69.9 mm | 2.750 in ; Overall Length - 114.3 mm | 4.500 in ; Overall Height - 50.8 mm | 2.000 in

Pipe Chocks are used to help secure pipes during transit and storage. Nails are included with the Pipe Chocks for convenient installation.
Item code:

PCK0400B

3400 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $10.8765
50 - 249 $6.2111
250 + $5.5899
Standard pack: 50

Order in multiple of 10

Total price:

$108.77

10 x $10.8765

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Orange
Full Material Polyethylene
Overall Height 2.000 in
Overall Length 4.500 in
Overall Width 2.750 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us