Menu Search

PCB Supports - Locking Two Prong Cupped/Locking Two Prong Cupped

In stock

These spacers are easily mounted by hand. Both ends have a low profile two prong fix with a cupped base to seal the hole and give stability. Available in two different hole diameters, .156 and .125 in many different spacer lengths.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
44 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Body Diameter Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.1866 - $0.2303 Request the lead time here
0.156 in
0.156 in
0.187 in
0.062 in
0.062 in
1.250 in
$0.2067 - $0.2238 2000 In stock
0.156 in
0.156 in
0.187 in
0.062 in
0.062 in
0.375 in
$0.1461 - $0.1803 6000 In stock
0.156 in
0.156 in
0.187 in
0.062 in
0.062 in
0.625 in
$0.1607 - $0.1983 Request the lead time here
0.156 in
0.156 in
0.187 in
0.062 in
0.062 in
0.625 in
  • of 3
PCB Support - Locking Two Prong Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 31.8 mm | 1.250 in

27DSP01250

Price Range
$0.2303 - $0.1866

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.187 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.156 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two Prong Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 9.5 mm | 0.375 in

27DSP00375

Price Range
$0.2238 - $0.2067

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.187 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.156 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two Prong Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 15.9 mm | 0.625 in

27DSP00625

Price Range
$0.1803 - $0.1461

Stock Levels
6000 In stock
Attributes
  • Body Diameter
    0.187 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.156 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support 0.625 in Nylon 6/6 UL94 V-2 Black

27DSP00625B

Price Range
$0.1983 - $0.1607

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.187 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.156 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in