These spacers are easily mounted by hand. Both ends have a low profile two prong fix with a cupped base to seal the hole and give stability. Available in two different hole diameters, .156 and .125 in many different spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Body Diameter | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2261 - $0.2448 | 1000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
||
| $0.1704 - $0.2103 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.750 in
19.1 mm
|
||
| $0.2219 - $0.2403 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
||
| $0.2243 - $0.2427 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.312 in
7.9 mm
|
||
| $0.1599 - $0.1976 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
||
| $0.1496 - $0.1847 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
||
| $0.3086 - $0.3342 | 5000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
1.000 in
25.4 mm
|
||
| $0.2091 - $0.2265 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.125 in
3.2 mm
|
||
| $0.2331 - $0.2529 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.438 in
11.1 mm
|
||
| $0.1811 - $0.2234 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.875 in
22.2 mm
|
||
| $0.2268 - $0.2457 | 3000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| $0.2126 - $0.2303 | 34000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| $0.2438 - $0.2643 | 2000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.819 in
20.8 mm
|
||
| $0.1922 - $0.2081 | 2000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| $0.2315 - $0.2505 | 11000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.72 in
18.3 mm
|
||
| $0.2024 - $0.219 | 26000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| $0.261 - $0.2828 | 1000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.949 in
24.1 mm
|
||
| $0.1889 - $0.2046 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| $0.1904 - $0.206 | 2000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| $0.1745 - $0.2154 | 500 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue