Menu Search

PCB Supports - Locking Two-Prong Cupped/Locking Bayonet

In stock

These spacers are easily mounted by hand. One end is a locking bayonet nose that easily locates the mounting hole. The other hole is a low profile 2 prong fix with a cupped base to seal the hole and provide stability. Available in 2 different hole diameters, .156 and .125 in many different spacer lengths.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.2021 - $0.2189 36000 In stock
0.157 in
0.126 in
0.063 in
0.063 in
0.126 in
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

27LMSP00125

Price Range
$0.2189 - $0.2021

Stock Levels
36000 In stock
Attributes
  • Body Diameter
    0.217 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in