| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.2642 |
| 10000 - 24999 | $0.2535 |
| 25000 + | $0.2436 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter A | 4.7 mm |
|---|---|
| Hole Diameter A | 0.187 in |
| Hole Diameter B | 4 mm |
| Hole Diameter B | 0.157 in |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Maximum Panel Thickness A | 2 mm |
| Maximum Panel Thickness A | 0.078 in |
| Maximum Panel Thickness B | 1.6 mm |
| Maximum Panel Thickness B | 0.062 in |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Minimum Panel Thickness A | 0.8 mm |
| Minimum Panel Thickness A | 0.030 in |
| Panel Thickness A Range | 0.8 - 2 mm |
| Panel Thickness A Range | 0.030 - 0.078 in |
| Panel Thickness B Range | 1.6 mm |
| Panel Thickness B Range | 0.062 in |
| Spacer Length | 6.4 mm |
| Spacer Length | 0.250 in |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Hole A Fix Type | Locking Arrowhead Fix |
| Hole B Fix Type | Locking Two Prong Fix |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue