Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a locking teardrop design. These snap into very small holes and leave a very low protrusion over the panel. Available in many sizes and styles
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2568 - $0.2919 | Request the lead time here |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.374 in
9.5 mm
|
||
| $0.2121 - $0.2406 | 8000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.063 in
1.6 mm
|
||
| $0.29 - $0.3291 | Request the lead time here |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.563 in
14.3 mm
|
||
| $0.2319 - $0.2634 | 41000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.126 in
3.2 mm
|
||
| $0.2484 - $0.2826 | Request the lead time here |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.252 in
6.4 mm
|
||
| $0.3333 - $0.5076 | Request the lead time here |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.189 in
4.8 mm
|
||
| $0.2666 - $0.3027 | Request the lead time here |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.437 in
11.1 mm