These spacers have a locking teardrop design. These snap into very small holes and leave a very low protrusion over the panel. Available in many sizes and styles
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3426 - $0.3894 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.787 in
20.0 mm
|
||
| $0.311 - $0.3531 | 2000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.63 in
16.0 mm
|
||
| $0.1916 - $0.2175 | 1000 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.042 in
1.07 mm
|
0.065 in
1.65 mm
|
0.063 in
1.6 mm
|
||
| $0.2033 - $0.2312 | 4000 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.042 in
1.07 mm
|
0.065 in
1.65 mm
|
0.311 in
7.9 mm
|
||
| $0.1971 - $0.2243 | 1000 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.042 in
1.07 mm
|
0.065 in
1.65 mm
|
0.189 in
4.8 mm
|
||
| $0.2579 - $0.2933 | Request the lead time here |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.315 in
8.0 mm
|
||
| $0.2199 - $0.2498 | 2000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.157 in
4.0 mm
|
||
| $0.3006 - $0.3417 | 5000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.551 in
14.0 mm
|
||
| $0.1944 - $0.2208 | 1900 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.042 in
1.07 mm
|
0.065 in
1.65 mm
|
0.126 in
3.2 mm
|
||
| $0.2403 - $0.2733 | 6000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.236 in
6.0 mm
|
||
| $0.2493 - $0.2831 | 4000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.276 in
7.0 mm
|
||
| $0.2199 - $0.2498 | 20000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.157 in
4.0 mm
|
||
| $0.2259 - $0.2565 | 1000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.197 in
5.0 mm
|
||
| $0.1986 - $0.2249 | 9000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.079 in
2.0 mm
|
||
| $0.3426 - $0.3894 | 1000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.866 in
22.0 mm
|
||
| $0.3264 - $0.371 | Request the lead time here |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.709 in
18.0 mm
|
||
| $0.2003 - $0.2276 | 1000 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.042 in
1.07 mm
|
0.065 in
1.65 mm
|
0.252 in
6.4 mm
|
||
| $0.206 - $0.2342 | 1000 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.042 in
1.07 mm
|
0.065 in
1.65 mm
|
0.374 in
9.5 mm
|
||
| $0.3597 - $0.4088 | 7000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.866 in
22.0 mm
|
||
| $0.2622 - $0.2979 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.354 in
9.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue