Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are mounted on both sides with a low profile two prong fixing. One side is locking and the other is a releasable snap fit. These are available in a variety of styles
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1236 - $0.1526 | 1000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
||
| $0.1647 - $0.2034 | 7000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.875 in
22.2 mm
|
||
| $0.1226 - $0.1514 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.312 in
7.9 mm
|
||
| $0.1556 - $0.192 | 4000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.750 in
19.1 mm
|
||
| 27MP00250 | $0.1214 - $0.1499 | 12000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
|
| $0.1461 - $0.1805 | 3000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
||
| $0.1943 - $0.2397 | 1000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
1.950 in
49.5 mm
|
||
| $0.1796 - $0.222 | 3000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
1.000 in
25.4 mm
|
||
| $0.1301 - $0.1607 | 24000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.438 in
11.1 mm
|
||
| $0.1301 - $0.1607 | 10000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| $0.1179 - $0.1455 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.197 in
5 mm
|
||
| $0.1368 - $0.1689 | 122000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| $0.14 - $0.1593 | 13000 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.126 in
3.2 mm
|
||
| $0.2072 - $0.2349 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.811 in
20.6 mm
|
||
| $0.1986 - $0.2259 | 47000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.689 in
17.5 mm
|
||
| $0.1506 - $0.1715 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.126 in
3.2 mm
|
||
| $0.2354 - $0.2676 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
1.126 in
28.6 mm
|
||
| $0.1925 - $0.2187 | 7000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.626 in
15.9 mm
|
||
| $0.1718 - $0.195 | 29000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.437 in
11.1 mm
|
||
| $0.2334 - $0.2651 | 7000 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
1.126 in
28.6 mm