Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are mounted on both sides with a low profile two prong fixing. One side is locking and the other is a releasable snap fit. They have a shoulder at the base for locating purposes to facilitate automated assemble. These come in several styles and spacers
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1731 - $0.1965 | 7000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| $0.203 - $0.2303 | Request the lead time here |
UL94 V-2
|
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.689 in
17.5 mm
|
||
| $0.1659 - $0.1883 | 2000 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.374 in
9.5 mm
|
||
| $0.1737 - $0.1977 | Request the lead time here |
UL94 V-2
|
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.437 in
11.1 mm
|
||
| MSPE-8-01 | $0.1835 - $0.2085 | 2000 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.5 in
12.7 mm
|
|
| $0.2406 - $0.2738 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.874 in
22.2 mm
|
||
| $0.1788 - $0.2033 | 4000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| $0.2273 - $0.2582 | 1000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
||
| $0.1997 - $0.2271 | 66000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| $0.1686 - $0.1917 | Request the lead time here |
UL94 V-2
|
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.126 in
3.2 mm
|
||
| $0.279 - $0.3168 | Request the lead time here |
UL94 V-2
|
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.374 in
34.9 mm
|
||
| $0.1629 - $0.1853 | Request the lead time here |
UL94 V-2
|
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.311 in
7.9 mm
|
||
| MSPE-3-01 | $0.1587 - $0.1802 | 1000 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.189 in
4.8 mm
|
|
| $0.1775 - $0.2016 | 7000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| $0.1623 - $0.1844 | 3000 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.252 in
6.4 mm
|
||
| $0.2087 - $0.2372 | Request the lead time here |
UL94 V-2
|
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.752 in
19.1 mm
|
||
| $0.2208 - $0.251 | 1000 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.874 in
22.2 mm
|
||
| $0.2205 - $0.2502 | 4000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.689 in
17.5 mm
|
||
| $0.2501 - $0.284 | Request the lead time here |
UL94 V-2
|
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
1 in
25.4 mm
|
||
| $0.2705 - $0.3074 | Request the lead time here |
UL94 V-2
|
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.252 in
31.8 mm