Menu Search

PCB Support Pillars - Stud Fitting

In stock

These spacers are installed onto the bottom board by pushing them onto a #8 or M4 screw or stud. The teeth inside the spacer grip onto the threads. The top fixing is a locking bayonet nose.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
$0.3471 - $0.3945 Request the lead time here
0.157 in
0.63 in
SFCBS-M4-12M-01 $0.3405 - $0.3867 3000 In stock
0.157 in
0.472 in
$0.3368 - $0.383 Request the lead time here
0.157 in
0.394 in
$0.3437 - $0.3906 10000 In stock
0.157 in
0.551 in
$0.3506 - $0.3986 Request the lead time here
0.157 in
0.709 in
$0.3542 - $0.4028 Request the lead time here
0.157 in
0.787 in
Screw Support - Snap Lock ; ; 16 mm | 0.63 in

SFCBS-M4-16M-01

Price Range
$0.3945 - $0.3471

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
Screw Support - Snap Lock ; ; 12 mm | 0.472 in

SFCBS-M4-12M-01

Price Range
$0.3867 - $0.3405

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
Screw Support - Snap Lock ; ; 10 mm | 0.394 in

SFCBS-M4-10M-01

Price Range
$0.383 - $0.3368

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
Screw Support - Snap Lock ; ; 14 mm | 0.551 in

SFCBS-M4-14M-01

Price Range
$0.3906 - $0.3437

Stock Levels
10000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
Screw Support - Snap Lock ; ; 18 mm | 0.709 in

SFCBS-M4-18M-01

Price Range
$0.3986 - $0.3506

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
Screw Support - Snap Lock ; ; 20 mm | 0.787 in

SFCBS-M4-20M-01

Price Range
$0.4028 - $0.3542

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F