Menu Search

PCB Support Pillars - Stacking

In stock

These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness B Range Spacer Length View
$0.407 - $0.4622 Request the lead time here
UL94 V-0
0.157 in
0.157 in
0.031 - 0.078 in
0.429 in
$0.4668 - $0.5304 Request the lead time here
UL94 V-0
0.157 in
0.157 in
0.031 - 0.078 in
0.681 in
$0.5046 - $0.5732 Request the lead time here
UL94 V-0
0.157 in
0.157 in
0.031 - 0.078 in
0.799 in
$0.4553 - $0.5172 Request the lead time here
UL94 V-0
0.157 in
0.157 in
0.031 - 0.078 in
0.551 in
$0.3396 - $0.386 Request the lead time here
UL94 V-2
0.157 in
0.157 in
0.031 - 0.078 in
0.429 in
$0.3977 - $0.4517 Request the lead time here
UL94 V-2
0.157 in
0.157 in
0.031 - 0.078 in
0.799 in
$0.3581 - $0.407 Request the lead time here
UL94 V-2
0.157 in
0.157 in
0.031 - 0.078 in
0.551 in
$0.3678 - $0.4178 Request the lead time here
UL94 V-2
0.157 in
0.157 in
0.031 - 0.078 in
0.681 in
PCB Support - Mounting Hole Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 10.9 mm | 0.429 in

CBSS-8-19

Price Range
$0.4622 - $0.407

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness B
    0.078 in
  • Minimum Operating Temperature
    -40 °F
PCB Support - Mounting Hole Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 17.3 mm | 0.681 in

CBSS-12-19

Price Range
$0.5304 - $0.4668

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness B
    0.078 in
  • Minimum Operating Temperature
    -40 °F
PCB Support - Mounting Hole Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 20.3 mm | 0.799 in

CBSS-14-19

Price Range
$0.5732 - $0.5046

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness B
    0.078 in
  • Minimum Operating Temperature
    -40 °F
PCB Support - Mounting Hole Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 14.0 mm | 0.551 in

CBSS-10-19

Price Range
$0.5172 - $0.4553

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness B
    0.078 in
  • Minimum Operating Temperature
    -40 °F
PCB Support - Mounting Hole Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 10.9 mm | 0.429 in

CBSS-8-01

Price Range
$0.386 - $0.3396

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.078 in
  • Minimum Operating Temperature
    -40 °F
PCB Support - Mounting Hole Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 20.3 mm | 0.799 in

CBSS-14-01

Price Range
$0.4517 - $0.3977

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.078 in
  • Minimum Operating Temperature
    -40 °F
PCB Support - Mounting Hole Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 14 mm | 0.551 in

CBSS-10-01

Price Range
$0.407 - $0.3581

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.078 in
  • Minimum Operating Temperature
    -40 °F
PCB Support - Mounting Hole Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 17.3 mm | 0.681 in

CBSS-12-01

Price Range
$0.4178 - $0.3678

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.078 in
  • Minimum Operating Temperature
    -40 °F