These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. This version is stackable for multiple level PC board applicatiopns.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Body Diameter | Inside Diameter | Panel Thickness A Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| 13STS008093 | $0.3716 - $0.4026 | 1000 In stock |
0.234 in
5.9 mm
|
0.313 in
8 mm
|
0.169 in
4.3 mm
|
|
0.938 in
23.8 mm
|
|
| $0.3071 - $0.3327 | 1000 In stock |
0.187 in
4.7 mm
|
0.260 in
6.6 mm
|
0.130 in
3.3 mm
|
|
0.688 in
17.5 mm
|
||
| $0.3858 - $0.4629 | 4000 In stock |
0.234 in
5.9 mm
|
0.313 in
8 mm
|
0.153 in
3.9 mm
|
|
0.750 in
19.1 mm
|
||
| $0.3668 - $0.4403 | 383000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.626 in
15.9 mm
|
||
| $0.3554 - $0.4263 | 36000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.5 in
12.7 mm
|
||
| $0.3254 - $0.3908 | 244000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.311 in
7.9 mm
|
||
| $0.3348 - $0.4019 | 7000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.626 in
15.9 mm
|
||
| $0.2877 - $0.345 | 6000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.252 in
6.4 mm
|
||
| $0.2967 - $0.356 | 15000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.311 in
7.9 mm
|
||
| $0.3155 - $0.3786 | 2000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.252 in
6.4 mm
|
||
| $0.4052 - $0.486 | Request the lead time here |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.874 in
22.2 mm
|
||
| $0.3858 - $0.4629 | 1000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.752 in
19.1 mm
|
||
| $0.3254 - $0.3908 | 22000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.311 in
7.9 mm
|
||
| $0.2787 - $0.3347 | 5000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.185 in
4.7 mm
|
||
| $0.27 - $0.3239 | Request the lead time here |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.126 in
3.2 mm
|
||
| $0.3375 - $0.4052 | 23000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.437 in
11.1 mm
|
||
| $0.3155 - $0.3786 | 14400 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.252 in
6.4 mm
|
||
| $0.4238 - $0.5087 | 1000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
1 in
25.4 mm
|
||
| $0.3356 - $0.4026 | 5000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.374 in
9.5 mm
|
||
| $0.3554 - $0.4263 | 4000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue