Quantity | Unit price |
---|---|
500 - 9999 | $0.428 |
10000 - 24999 | $0.4107 |
25000 + | $0.3948 |
Body Diameter | 0.313 in |
---|---|
Body Diameter | 8 mm |
Hole Diameter A | 0.234 in |
Hole Diameter A | 5.9 mm |
Inside Diameter | 0.169 in |
Inside Diameter | 4.3 mm |
Maximum Operating Temperature | 185 °F |
Maximum Operating Temperature | 85 °C |
Maximum Panel Thickness A | 1.6 mm |
Maximum Panel Thickness A | 0.062 in |
Minimum Operating Temperature | -40 °F |
Minimum Operating Temperature | -40 °C |
Spacer Length | 0.938 in |
Spacer Length | 23.8 mm |
Colour | Black |
Compatible Thread Sizes (All) | #8,M4 |
Full Material | Nylon 6/6 |
Hole A Fix Type | Snap Lock |
Hole B Fix Type | Hole Fix |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Style | Stacking |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue