Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. Avaialble in many spacing, screw and panel thickness options
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Body Diameter | Inside Diameter | Panel Thickness A Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2031 - $0.2508 | 1000 In stock |
0.265 in
6.7 mm
|
0.316 in
8 mm
|
0.190 in
4.8 mm
|
|
0.375 in
9.5 mm
|
||
| $0.2016 - $0.249 | 12000 In stock |
0.265 in
6.7 mm
|
0.316 in
8 mm
|
0.190 in
4.8 mm
|
|
0.265 in
6.7 mm
|
||
| $0.3228 - $0.3653 | 1000 In stock |
0.187 in
4.7 mm
|
0.250 in
6.4 mm
|
0.252 in
6.4 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.138 in
3.5 mm
|
||
| $0.3651 - $0.4133 | Request the lead time here |
0.187 in
4.7 mm
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
|
0.559 in
14.2 mm
|
||
| $0.3462 - $0.3915 | 3000 In stock |
0.234 in
5.9 mm
|
0.281 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.197 in
5 mm
|
||
| $0.4355 - $0.4928 | Request the lead time here |
0.234 in
5.9 mm
|
0.281 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.669 in
17 mm
|
||
| $0.35 - $0.4199 | Request the lead time here |
0.234 in
5.9 mm
|
0.280 in
7.1 mm
|
0.169 in
4.3 mm
|
0.086 in
2.2 mm
|
0.750 in
19.1 mm
|
||
| $0.3576 - $0.4049 | Request the lead time here |
0.187 in
4.7 mm
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
|
0.472 in
12 mm
|
||
| $0.5052 - $0.5718 | 1000 In stock |
0.234 in
5.9 mm
|
0.281 in
7.1 mm
|
0.169 in
4.3 mm
|
|
1.181 in
30 mm
|
||
| $0.3264 - $0.3696 | Request the lead time here |
0.234 in
5.9 mm
|
0.281 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.157 in
4 mm
|
||
| $0.3692 - $0.4179 | Request the lead time here |
0.187 in
4.7 mm
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
|
0.591 in
15 mm
|
||
| $0.3347 - $0.3785 | Request the lead time here |
0.234 in
5.9 mm
|
0.281 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.181 in
4.6 mm
|
||
| $0.3278 - $0.3932 | 10000 In stock |
0.234 in
5.9 mm
|
0.281 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.875 in
22.2 mm
|
||
| $0.3347 - $0.3785 | Request the lead time here |
0.187 in
4.7 mm
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
|
0.177 in
4.5 mm
|
||
| $0.3189 - $0.3608 | Request the lead time here |
0.234 in
5.9 mm
|
0.281 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.118 in
3 mm
|
||
| $0.3303 - $0.3738 | Request the lead time here |
0.187 in
4.7 mm
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
|
0.157 in
4 mm
|
||
| $0.2846 - $0.3414 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.189 in
4.8 mm
|
||
| $0.2709 - $0.3251 | 5000 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.626 in
15.9 mm
|
||
| $0.2846 - $0.3414 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.189 in
4.8 mm
|
||
| $0.3402 - $0.4083 | Request the lead time here |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
1 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue