Menu Search

PCB Support Pillars - Self Retaining

In stock

These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. Avaialble in many spacing, screw and panel thickness options

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
$0.3071 - $0.3684 5000 In stock
0.232 in
0.28 in
0.169 in
0.626 in
$0.3233 - $0.3878 1000 In stock
0.232 in
0.28 in
0.169 in
0.752 in
$0.2262 - $0.2715 9000 In stock
0.185 in
0.252 in
0.126 in
0.126 in
$0.2601 - $0.312 69000 In stock
0.185 in
0.252 in
0.126 in
0.5 in
$0.2975 - $0.4461 27000 In stock
0.232 in
0.28 in
0.154 in
0.5 in
$0.3516 - $0.4218 Request the lead time here
0.232 in
0.28 in
0.169 in
0.626 in
$0.3842 - $0.461 Request the lead time here
0.232 in
0.28 in
0.169 in
1 in
$0.3315 - $0.3977 Request the lead time here
0.232 in
0.28 in
0.169 in
0.437 in
$0.2643 - $0.3168 6000 In stock
0.232 in
0.28 in
0.169 in
0.252 in
$0.2724 - $0.4086 13000 In stock
0.232 in
0.28 in
0.169 in
0.311 in
$0.2834 - $0.425 3000 In stock
0.232 in
0.28 in
0.169 in
0.437 in
$0.2945 - $0.3534 Request the lead time here
0.232 in
0.28 in
0.169 in
0.189 in
  • of 3
Screw Support - Body Diameter 7.1 mm | 0.280 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 15.9 mm | 0.625 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ;

SRS8-10-01

Price Range
$0.3684 - $0.3071

Stock Levels
5000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.232 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Body Diameter 7.1 mm | 0.280 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 19.1 mm | 0.750 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ;

SRS8-12-01

Price Range
$0.3878 - $0.3233

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.232 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Body Diameter 6.4 mm | 0.250 in ; Inside Diameter 3.2 mm | 0.125 in ; Spacer Length 3.2 mm | 0.125 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ;

SRS4-2-01

Price Range
$0.2715 - $0.2262

Stock Levels
9000 In stock
Attributes
  • Body Diameter
    0.252 in
  • Hole Diameter A
    0.185 in
  • Inside Diameter
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Body Diameter 6.4 mm | 0.250 in ; Inside Diameter 3.2 mm | 0.125 in ; Spacer Length 12.7 mm | 0.500 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ;

SRS4-8-01

Price Range
$0.312 - $0.2601

Stock Levels
69000 In stock
Attributes
  • Body Diameter
    0.252 in
  • Hole Diameter A
    0.185 in
  • Inside Diameter
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Body Diameter 7.1 mm | 0.280 in ; Inside Diameter 3.9 mm | 0.153 in ; Spacer Length 12.7 mm | 0.500 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ;

SRS6-8-01

Price Range
$0.4461 - $0.2975

Stock Levels
27000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.232 in
  • Inside Diameter
    0.154 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Body Diameter 7.1 mm | 0.280 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 15.9 mm | 0.625 in ; Maximum Panel Thickness A 2.2 mm | 0.086 in ;

SRS8-2-10-01

Price Range
$0.4218 - $0.3516

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.232 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.087 in
Screw Support - Body Diameter 7.1 mm | 0.280 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 25.4 mm | 1.000 in ; Maximum Panel Thickness A 2.2 mm | 0.086 in ;

SRS8-2-16-01

Price Range
$0.461 - $0.3842

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.232 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.087 in
Screw Support - Body Diameter 7.1 mm | 0.280 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 11.1 mm | 0.438 in ; Maximum Panel Thickness A 2.2 mm | 0.086 in ;

SRS8-2-7-01

Price Range
$0.3977 - $0.3315

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.232 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.087 in
Screw Support - Body Diameter 7.1 mm | 0.280 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 6.4 mm | 0.250 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ;

SRS8-4-01

Price Range
$0.3168 - $0.2643

Stock Levels
6000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.232 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Body Diameter 7.1 mm | 0.280 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 8 mm | 0.313 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ;

SRS8-5-01

Price Range
$0.4086 - $0.2724

Stock Levels
13000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.232 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Body Diameter 7.1 mm | 0.280 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 11.1 mm | 0.438 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ;

SRS8-7-01

Price Range
$0.425 - $0.2834

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.232 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Body Diameter 7.1 mm | 0.28 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 4.7 mm | 0.187 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ; #8,M4

SRS8-3-01

Price Range
$0.3534 - $0.2945

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.232 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in