| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.4481 |
| 10000 - 24999 | $0.4073 |
| 25000 + | $0.3734 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Operating Temperature | 85 °C |
|---|---|
| Maximum Operating Temperature | 185 °F |
| Maximum Panel Thickness B | 6.7 mm |
| Maximum Panel Thickness B | 0.264 in |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Minimum Panel Thickness B | 5.7 mm |
| Minimum Panel Thickness B | 0.224 in |
| Panel Thickness B Range | 0.224 - 0.264 in |
| Panel Thickness B Range | 5.7 - 6.7 mm |
| Spacer Length | 22.2 mm |
| Spacer Length | 0.874 in |
| Thread Length | 7.6 mm |
| Thread Length | 0.299 in |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Hole A Fix Type | Male Thread Fix |
| Hole B Fix Type | Hole Fix |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue