Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses, up to .341” thick. Button head on rivet for minimal protrusion on chassis underside
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
$0.3324 - $0.399 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.224 - 0.264 in
5.7 - 6.7 mm
|
0.874 in
22.2 mm
|
||
$0.3516 - $0.4221 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.283 - 0.343 in
7.2 - 8.7 mm
|
1 in
25.4 mm
|
||
$0.2745 - $0.4013 | 20000 In stock |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.5 in
12.7 mm
|
||
$0.2655 - $0.3182 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.028 - 0.063 in
0.7 - 1.6 mm
|
0.437 in
11.1 mm
|
||
$0.2934 - $0.3522 | Request the lead time here |
0.187 in
4.7 mm
|
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
0.625 in
15.9 mm
|
||
$0.3129 - $0.3753 | 5000 In stock |
0.187 in
4.7 mm
|
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
0.750 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue