Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a snap-fit design allowing the PC to be removed.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2426 - $0.2757 | 20000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.311 in
7.9 mm
|
||
| $0.3836 - $0.4359 | 8000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| $0.2673 - $0.3036 | 13850 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.5 in
12.7 mm
|
||
| $0.2802 - $0.3182 | 3000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.626 in
15.9 mm
|
||
| $0.3762 - $0.4272 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| $0.351 - $0.399 | 4000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.252 in
6.4 mm
|
||
| $0.3822 - $0.4344 | 1000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| $0.2364 - $0.2691 | 25000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.252 in
6.4 mm
|
||
| $0.2483 - $0.2822 | 4000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.374 in
9.5 mm
|
||
| $0.2576 - $0.293 | 14000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.437 in
11.1 mm
|
||
| $0.2762 - $0.3143 | 1000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.563 in
14.3 mm
|
||
| $0.3915 - $0.4448 | 45000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.626 in
15.9 mm