Menu Search

PCB Support Pillars - Reverse Locking/Snap Fit

In stock

These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a snap-fit design allowing the PC to be removed.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.2762 - $0.3143 1000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.563 in
$0.2802 - $0.3182 3000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.626 in
$0.351 - $0.399 4000 In stock
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.252 in
$0.2673 - $0.3036 13850 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.5 in
$0.3762 - $0.4272 Request the lead time here
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.374 in
$0.3836 - $0.4359 8000 In stock
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.189 in
$0.2364 - $0.2691 25000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.252 in
$0.3822 - $0.4344 1000 In stock
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.5 in
$0.2483 - $0.2822 4000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.374 in
$0.2576 - $0.293 14000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.437 in
$0.2426 - $0.2757 20000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.311 in
$0.3915 - $0.4448 45000 In stock
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.626 in
Reverse Locking Support - 14.3 mm | 0.563 in ; UL94 V-2 ; Nylon 6/6

RCBSR-9-01

Price Range
$0.3143 - $0.2762

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 15.9 mm | 0.625 in ; UL94 V-2 ; Nylon 6/6

RCBSR-10-01

Price Range
$0.3182 - $0.2802

Stock Levels
3000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 6.4 mm | 0.250 in ; UL94 V-2 ; Nylon 6/6

CRCBSRE-4-01

Price Range
$0.399 - $0.351

Stock Levels
4000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 12.7 mm | 0.500 in ; UL94 V-2 ; Nylon 6/6

RCBSR-8-01

Price Range
$0.3036 - $0.2673

Stock Levels
13850 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 9.5 mm | 0.375 in ; UL94 V-2 ; Nylon 6/6

CRCBSRE-6-01

Price Range
$0.4272 - $0.3762

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 4.7 mm | 0.187 in ; UL94 V-2 ; Nylon 6/6

CRCBSRE-3-01

Price Range
$0.4359 - $0.3836

Stock Levels
8000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 6.4 mm | 0.250 in ; UL94 V-2 ; Nylon 6/6

RCBSR-4-01

Price Range
$0.2691 - $0.2364

Stock Levels
25000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 12.7 mm | 0.500 in ; UL94 V-2 ; Nylon 6/6

CRCBSRE-8-01

Price Range
$0.4344 - $0.3822

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 9.5 mm | 0.375 in ; UL94 V-2 ; Nylon 6/6

RCBSR-6-01

Price Range
$0.2822 - $0.2483

Stock Levels
4000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 11.1 mm | 0.438 in ; UL94 V-2 ; Nylon 6/6

RCBSR-7-01

Price Range
$0.293 - $0.2576

Stock Levels
14000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 4.8 mm | 0.189 in - Spacer Length 7.9 mm | 0.311 in ; Style 2

RCBSR-5-01

Price Range
$0.2757 - $0.2426

Stock Levels
20000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.374 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 15.9 mm | 0.625 in ; UL94 V-2 ; Nylon 6/6

CRCBSRE-10-01

Price Range
$0.4448 - $0.3915

Stock Levels
45000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F