Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these flat requiring nop through hole to support heavily loaded PC Boards.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fixing Type | Locking Head Height | Hole Diameter | Panel Thickness Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2021 - $0.2297 | 43000 In stock |
|
|
|
|
0.311 in
7.9 mm
|
||
| $0.2225 - $0.2529 | 8000 In stock |
|
|
|
|
0.5 in
12.7 mm
|
||
| $0.1971 - $0.2241 | 56000 In stock |
|
|
|
|
0.252 in
6.4 mm
|
||
| $0.2253 - $0.2561 | Request the lead time here |
|
|
|
|
0.315 in
8.0 mm
|
||
| $0.2253 - $0.2561 | Request the lead time here |
|
|
|
|
0.197 in
5.0 mm
|
||
| $0.2348 - $0.2667 | Request the lead time here |
|
|
|
|
0.472 in
12.0 mm
|
||
| $0.2253 - $0.2561 | Request the lead time here |
|
|
|
|
0.236 in
6.0 mm
|
||
| $0.23 - $0.2613 | Request the lead time here |
|
|
|
|
0.394 in
10.0 mm
|
||
| $0.2348 - $0.2667 | Request the lead time here |
|
|
|
|
0.551 in
14.0 mm