Menu Search

PCB Support Pillars - Reverse Locking/Edge Holding

In stock

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.1445 - $0.164 11000 In stock
0.157 in
0.063 in
0.063 in
0.437 in
$0.1488 - $0.1688 2000 In stock
0.157 in
0.063 in
0.063 in
0.563 in
$0.1431 - $0.1626 16000 In stock
0.157 in
0.063 in
0.063 in
0.374 in
$0.1473 - $0.1676 18000 In stock
0.157 in
0.063 in
0.063 in
0.5 in
Reverse Locking Support - 11.1 mm | 0.438 in ; UL94 V-2 ; Nylon 6/6

RLEHCBS-6-01BK

Price Range
$0.164 - $0.1445

Stock Levels
11000 In stock
Attributes
  • Arm Length
    0.059 in
  • Dome Length
    0.469 in
  • Dome Width
    0.374 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.228 in
Reverse Locking Support - 14.3 mm | 0.563 in ; UL94 V-2 ; Nylon 6/6

RLEHCBS-8-01BK

Price Range
$0.1688 - $0.1488

Stock Levels
2000 In stock
Attributes
  • Arm Length
    0.083 in
  • Dome Length
    0.469 in
  • Dome Width
    0.374 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.228 in
Reverse Locking Support - 9.5 mm | 0.375 in ; UL94 V-2 ; Nylon 6/6

RLEHCBS-5-01BK

Price Range
$0.1626 - $0.1431

Stock Levels
16000 In stock
Attributes
  • Arm Length
    0.059 in
  • Dome Length
    0.469 in
  • Dome Width
    0.374 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.228 in
Reverse Locking Support - 12.7 mm | 0.500 in ; UL94 V-2 ; Nylon 6/6

RLEHCBS-7-01BK

Price Range
$0.1676 - $0.1473

Stock Levels
18000 In stock
Attributes
  • Arm Length
    0.083 in
  • Dome Length
    0.469 in
  • Dome Width
    0.374 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.228 in