Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking bayonet nose that holds the PC Board in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2381 - $0.2705 | 1000 In stock |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.626 in
15.9 mm
|
||
| $0.1698 - $0.1929 | Request the lead time here |
0.126 in
3.2 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.030 - 0.031 in
0.8 - 0.8 mm
|
0.472 in
12.0 mm
|
||
| $0.2999 - $0.3411 | 23000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.252 in
6.4 mm
|
||
| $0.44 - $0.4998 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.189 in
4.8 mm
|
||
| $0.4769 - $0.542 | 20000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.752 in
19.1 mm
|
||
| $0.4545 - $0.5163 | 1000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.374 in
9.5 mm
|
||
| $0.3113 - $0.3536 | 7000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| $0.1572 - $0.1785 | Request the lead time here |
0.126 in
3.2 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.030 - 0.031 in
0.8 - 0.8 mm
|
0.197 in
5.0 mm
|
||
| $0.2021 - $0.2297 | 4000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.311 in
7.9 mm
|
||
| $0.2306 - $0.2615 | 5000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.563 in
14.3 mm
|
||
| $0.4476 - $0.5084 | 2000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.252 in
6.4 mm
|
||
| $0.4617 - $0.5247 | 1750 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.5 in
12.7 mm
|
||
| $0.3063 - $0.3477 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| $0.2543 - $0.2888 | 9000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.059 - 0.065 in
1.5 - 1.65 mm
|
0.626 in
15.9 mm
|
||
| $0.1698 - $0.1929 | Request the lead time here |
0.126 in
3.2 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.030 - 0.031 in
0.8 - 0.8 mm
|
0.551 in
14.0 mm
|
||
| $0.215 - $0.2442 | 900 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.437 in
11.1 mm
|
||
| $0.3186 - $0.3623 | 3000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| $0.2108 - $0.2394 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.059 - 0.065 in
1.5 - 1.65 mm
|
0.252 in
6.4 mm
|
||
| $0.2225 - $0.2529 | 35000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.5 in
12.7 mm
|
||
| $0.2225 - $0.2529 | 2000 In stock |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.059 - 0.065 in
1.5 - 1.65 mm
|
0.5 in
12.7 mm