These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.3459 - $0.3932 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
| $0.3114 - $0.3537 | 17000 In stock |
|
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.564 - $0.6248 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
0.937 in
23.8 mm
|
||
| $0.306 - $0.3476 | 7000 In stock |
|
0.252 in
6.4 mm
|
|
0.252 in
6.4 mm
|
||
| $0.3744 - $0.4256 | 4000 In stock |
|
0.300 in
7.6 mm
|
#6-32
|
1.000 in
25.4 mm
|
||
| $0.3866 - $0.4392 | 1000 In stock |
|
0.252 in
6.4 mm
|
#8-32
|
1.126 in
28.6 mm
|
||
| $0.3419 - $0.3885 | 3000 In stock |
|
0.252 in
6.4 mm
|
#6-32
|
0.189 in
4.8 mm
|
||
| $0.3528 - $0.401 | 2000 In stock |
|
0.252 in
6.4 mm
|
#6-32
|
0.437 in
11.1 mm
|
||
| $0.3921 - $0.4458 | 1000 In stock |
|
0.252 in
6.4 mm
|
|
1.126 in
28.6 mm
|
||
| $0.3161 - $0.359 | 1000 In stock |
|
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.3609 - $0.41 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.408 - $0.4634 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
1.406 in
35.7 mm
|
||
| $0.4281 - $0.4868 | 2000 In stock |
|
0.299 in
7.6 mm
|
|
0.752 in
19.1 mm
|
||
| $0.3756 - $0.4269 | Request the lead time here |
|
0.252 in
6.4 mm
|
#8-32
|
1 in
25.4 mm
|
||
| $0.3392 - $0.3854 | Request the lead time here |
|
0.252 in
6.4 mm
|
#6-32
|
0.126 in
3.2 mm
|
||
| $0.3503 - $0.3978 | 1000 In stock |
|
0.252 in
6.4 mm
|
#6-32
|
0.374 in
9.5 mm
|
||
| $0.3335 - $0.3794 | 1000 In stock |
|
0.252 in
6.4 mm
|
|
0.626 in
15.9 mm
|
||
| $0.3809 - $0.4329 | 9000 In stock |
|
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
| $0.3108 - $0.3528 | 1000 In stock |
|
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
||
| $0.347 - $0.3939 | 2000 In stock |
|
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue