These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Internal Thread Length | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3896 - $0.4221 | 4000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.5 in
12.7 mm
|
||
| $0.4683 - $0.698 | 7000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.75 in
19.05 mm
|
||
| $0.4887 - $0.5295 | 1500 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
1 in
25.4 mm
|
||
| $0.4913 - $0.5321 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
#8-32
|
1.25 in
31.75 mm
|
||
| $0.4001 - $0.4335 | 1000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
0.375 in
9.53 mm
|
||
| $0.4296 - $0.4653 | 123500 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
0.625 in
15.88 mm
|
||
| $0.4767 - $0.5162 | 6000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
0.875 in
22.23 mm
|
||
| $0.5036 - $0.5451 | 6000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
1.125 in
28.58 mm
|
||
| $0.5327 - $0.5769 | 1000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
1.406 in
35.71 mm
|
||
| $0.4146 - $0.6464 | 145000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.375 in
9.53 mm
|
||
| $0.4296 - $0.4653 | 429000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.625 in
15.88 mm
|
||
| $0.5181 - $0.561 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
#6-32
|
1.25 in
31.75 mm
|
||
| $0.408 - $0.6332 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.25 in
6.35 mm
|
||
| $0.4067 - $0.4404 | 1000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
0.5 in
12.7 mm
|
||
| $0.4521 - $0.4895 | 2000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
0.75 in
19.05 mm
|
||
| $0.4887 - $0.5295 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
#6-32
|
1 in
25.4 mm
|
||
| $0.4767 - $0.5162 | 4000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.874 in
22.2 mm
|
||
| $0.4833 - $0.5237 | 1000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
1.125 in
28.58 mm
|
||
| $0.4992 - $0.5408 | 2000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
1.406 in
35.71 mm
|
||
| $0.5376 - $0.5825 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
#8-32
|
1 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue