| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.4049 |
| 10000 - 24999 | $0.3807 |
| 25000 + | $0.3564 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Body Diameter | 0.280 in |
|---|---|
| Body Diameter | 7.1 mm |
| Distance Across Flats | 7.1 mm |
| Distance Across Flats | 0.280 in |
| Hole Diameter A | 4 mm |
| Hole Diameter A | 0.157 in |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Maximum Panel Thickness A | 1.6 mm |
| Maximum Panel Thickness A | 0.062 in |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Operating Temperature Range | -40 - 185 °F |
| Operating Temperature Range | -40 - 85 °C |
| Panel Thickness A Range | 0.062 in |
| Panel Thickness A Range | 1.6 mm |
| Spacer Length | 19.1 mm |
| Spacer Length | 0.750 in |
| Colour | Natural |
| Compatible Thread Sizes (All) | #6-32 |
| Full Material | Nylon 6/6 |
| Hole A Fix Type | Snap Lock |
| Hole B Fix Type | Female Thread |
| Material | Nylon |
| Material Flammability Standard | UL94 V-2 |
| Locking Head Height A | 0.400 in |
| Locking Head Height A | 10.2 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue