Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fix is a locking bayonet nose.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.4139 - $0.4704 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
0.874 in
22.2 mm
|
||
| $0.417 - $0.4737 | Request the lead time here |
0.156 in
4 mm
|
|
0.250 in
6.4 mm
|
#8,M4
|
1.000 in
25.4 mm
|
||
| $0.68 - $0.7725 | Request the lead time here |
0.156 in
4 mm
|
|
0.250 in
6.4 mm
|
#8,M4
|
1.406 in
35.7 mm
|
||
| $0.3873 - $0.4404 | 1000 In stock |
0.156 in
4 mm
|
|
0.250 in
6.4 mm
|
#8,M4
|
0.750 in
19.1 mm
|
||
| $0.3843 - $0.4371 | Request the lead time here |
0.156 in
4 mm
|
|
0.250 in
6.4 mm
|
#8,M4
|
0.625 in
15.9 mm
|
||
| $0.2958 - $0.3362 | Request the lead time here |
0.156 in
4 mm
|
|
0.250 in
6.4 mm
|
#8,M4
|
0.250 in
6.4 mm
|
||
| $0.5618 - $0.6384 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
1.126 in
28.6 mm
|
||
| $0.3251 - $0.3695 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
0.5 in
12.7 mm
|
||
| SCBSST-6-01 | $0.2987 - $0.3396 | 6000 In stock |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
0.374 in
9.5 mm