Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fixing Type | Locking Head Height | Hole Diameter | Panel Thickness Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2822 - $0.3204 | 1000 In stock |
|
0.210 in
5.3 mm
|
|
|
0.752 in
19.1 mm
|
||
| $0.4347 - $0.4817 | Request the lead time here |
|
0.200 in
5.1 mm
|
|
|
1.126 in
28.6 mm
|
||
| $0.2622 - $0.2904 | 9000 In stock |
|
0.200 in
5.1 mm
|
|
|
0.236 in
6.0 mm
|
||
| $0.2493 - $0.276 | Request the lead time here |
|
0.200 in
5.1 mm
|
|
|
0.138 in
3.5 mm
|
||
| $0.198 - $0.2249 | 1000 In stock |
|
0.210 in
5.3 mm
|
|
|
0.563 in
14.3 mm
|
||
| $0.4016 - $0.4448 | 1000 In stock |
|
0.130 in
3.3 mm
|
|
|
0.748 in
19.0 mm
|
||
| $0.4116 - $0.456 | 11000 In stock |
|
0.200 in
5.1 mm
|
|
|
1 in
25.4 mm
|
||
| $0.3948 - $0.4374 | 10000 In stock |
|
0.200 in
5.1 mm
|
|
|
0.945 in
24.0 mm
|
||
| $0.5081 - $0.5627 | Request the lead time here |
|
0.200 in
5.1 mm
|
|
|
1.374 in
34.9 mm
|
||
| Request the lead time here |
|
|
|
|
0.500 in
12.7 mm
|
|||
| $0.3422 - $0.3708 | Request the lead time here |
|
|
|
|
1.252 in
31.8 mm
|
||
| $0.216 - $0.2454 | Request the lead time here |
Locking Arrowhead Fix
|
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| $0.1838 - $0.209 | 4000 In stock |
Locking Arrowhead Fix
|
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.126 in
3.2 mm
|
||
| $0.254 - $0.305 | 29000 In stock |
Locking Arrowhead Fix
|
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
| $0.2478 - $0.2819 | 1000 In stock |
Locking Arrowhead Fix
|
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| $0.206 - $0.2342 | 10000 In stock |
Locking Arrowhead Fix
|
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| $0.2664 - $0.3015 | 7000 In stock |
Locking Arrowhead Fix
|
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| $0.1965 - $0.2231 | 2000 In stock |
Locking Arrowhead Fix
|
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| $0.2307 - $0.2624 | 30000 In stock |
Locking Arrowhead Fix
|
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| $0.195 - $0.2216 | 2000 In stock |
Locking Arrowhead Fix
|
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm