Menu Search

PCB Support Pillars - Flat Rest Mount/Locking Arrowhead

In stock

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Fixing Type Locking Head Height Hole Diameter Panel Thickness Range Spacer Length View
$0.2664 - $0.3015 7000 In stock
Locking Arrowhead Fix
0.22 in
0.189 in
0.030 - 0.079 in
0.626 in
$0.2393 - $0.272 Request the lead time here
Locking Arrowhead Fix
0.22 in
0.189 in
0.030 - 0.079 in
0.437 in
$0.1965 - $0.2231 2000 In stock
Locking Arrowhead Fix
0.157 in
0.126 in
0.030 - 0.079 in
0.189 in
$0.1875 - $0.2132 23000 In stock
Locking Arrowhead Fix
0.22 in
0.189 in
0.030 - 0.079 in
0.374 in
$0.254 - $0.305 29000 In stock
Locking Arrowhead Fix
0.22 in
0.189 in
0.030 - 0.079 in
0.252 in
$0.2478 - $0.2819 1000 In stock
Locking Arrowhead Fix
0.22 in
0.189 in
0.030 - 0.079 in
0.5 in
$0.198 - $0.2249 1000 In stock
0.210 in
0.563 in
$0.3948 - $0.4374 10000 In stock
0.200 in
0.945 in
$0.5081 - $0.5627 Request the lead time here
0.200 in
1.374 in
$0.4016 - $0.4448 1000 In stock
0.130 in
0.748 in
$0.2822 - $0.3204 1000 In stock
0.210 in
0.752 in
$0.2493 - $0.276 Request the lead time here
0.200 in
0.138 in
$0.4347 - $0.4817 Request the lead time here
0.200 in
1.126 in
$0.4116 - $0.456 11000 In stock
0.200 in
1 in
$0.2622 - $0.2904 9000 In stock
0.200 in
0.236 in
  • of 2
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 15.9 mm | 0.626 in ;

PS-10-19

Price Range
$0.3015 - $0.2664

Stock Levels
7000 In stock
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    0.28 in
  • Hole Diameter
    0.189 in
  • Locking Head Height
    0.22 in
  • Maximum Operating Temperature
    230 °F
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 11.1 mm | 0.437 in ;

PS-7-19

Price Range
$0.272 - $0.2393

Stock Levels
Request the lead time here
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    0.28 in
  • Hole Diameter
    0.189 in
  • Locking Head Height
    0.22 in
  • Maximum Operating Temperature
    230 °F
PCB Support - ; ; Overall Width 9.5 mm | 0.374 in ; Spacer Length 4.8 mm | 0.189 in ;

PSM-3-01

Price Range
$0.2231 - $0.1965

Stock Levels
2000 In stock
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    0.173 in
  • Hole Diameter
    0.126 in
  • Locking Head Height
    0.157 in
  • Maximum Operating Temperature
    185 °F
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 9.5 mm | 0.374 in ;

PS-6-01

Price Range
$0.2132 - $0.1875

Stock Levels
23000 In stock
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    0.28 in
  • Hole Diameter
    0.189 in
  • Locking Head Height
    0.22 in
  • Maximum Operating Temperature
    185 °F
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 6.4 mm | 0.252 in ;

PS-4-01

Price Range
$0.305 - $0.254

Stock Levels
29000 In stock
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    0.28 in
  • Hole Diameter
    0.189 in
  • Locking Head Height
    0.22 in
  • Maximum Operating Temperature
    185 °F
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 12.7 mm | 0.5 in ;

PS-8-19

Price Range
$0.2819 - $0.2478

Stock Levels
1000 In stock
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    0.28 in
  • Hole Diameter
    0.189 in
  • Locking Head Height
    0.22 in
  • Maximum Operating Temperature
    230 °F
PCB Support - ; ; Natural ; Nylon 6/6 ; 14.3 mm | 0.563 in

PS-9-01

Price Range
$0.2249 - $0.198

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Locking Head Height
    0.210 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Width
    0.560 in
PCB Support - ; ; Natural ; Nylon 6/6 ; 24 mm | 0.945 in

CBPS060A

Price Range
$0.4374 - $0.3948

Stock Levels
10000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Locking Head Height
    0.200 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Width
    0.560 in
PCB Support - ; ; Natural ; Nylon 6/6 ; 34.9 mm | 1.375 in

CBPS080A

Price Range
$0.5627 - $0.5081

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Locking Head Height
    0.200 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Width
    0.560 in
PCB Support - ; ; Natural ; Nylon 6/6 ; 19 mm | 0.748 in

CBPS150A

Price Range
$0.4448 - $0.4016

Stock Levels
1000 In stock
Attributes
  • Locking Head Height
    0.130 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Width
    0.380 in
  • Spacer Length
    0.748 in
PCB Support - ; ; Natural ; Nylon 6/6 ; 19.1 mm | 0.750 in

PS-12-19

Price Range
$0.3204 - $0.2822

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Locking Head Height
    0.210 in
  • Maximum Operating Temperature
    230 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Width
    0.560 in
PCB Support - ; ; Natural ; Nylon 6/6 ; 3.5 mm | 0.138 in

CBPS005A

Price Range
$0.276 - $0.2493

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Locking Head Height
    0.200 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Width
    0.560 in
PCB Support - ; ; Natural ; Nylon 6/6 ; 28.6 mm | 1.125 in

CBPS070A

Price Range
$0.4817 - $0.4347

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Locking Head Height
    0.200 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Width
    0.560 in
PCB Support - ; ; Natural ; Nylon 6/6 ; 25.4 mm | 1.000 in

CBPS065A

Price Range
$0.456 - $0.4116

Stock Levels
11000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Locking Head Height
    0.200 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Width
    0.560 in
PCB Support - ; ; Natural ; Nylon 6/6 ; 6 mm | 0.236 in

CBPS015A

Price Range
$0.2904 - $0.2622

Stock Levels
9000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Locking Head Height
    0.200 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Width
    0.560 in