Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have fir tree fixing on one end and a locking bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.4314 - $0.4779 | Request the lead time here |
0.156 in
4 mm
|
0.312 in
7.9 mm
|
0.047 - 0.062 in
1.2 - 1.6 mm
|
|
1.000 in
25.4 mm
|
||
| $0.1748 - $0.1986 | 1000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.437 in
11.1 mm
|
||
| $0.1595 - $0.1809 | 7000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.189 in
4.8 mm
|
||
| $0.1836 - $0.2087 | 332000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.5 in
12.7 mm
|
||
| $0.2126 - $0.2412 | 3000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.752 in
19.1 mm
|
||
| $0.1992 - $0.2265 | 1900 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.626 in
15.9 mm
|
||
| $0.1623 - $0.1844 | 37000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.252 in
6.4 mm
|
||
| $0.1649 - $0.1872 | 13984 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.374 in
9.5 mm
|
||
| $0.2265 - $0.2571 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.874 in
22.2 mm