Menu Search

PCB Support Pillars - Fir Tree Mount Snap Lock/Arrowhead Snap Lock

In stock

These spacers have fir tree fixing on one end and a locking bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.4314 - $0.4779 Request the lead time here
0.156 in
0.312 in
0.047 - 0.062 in
1.000 in
$0.1595 - $0.1809 7000 In stock
0.157 in
0.311 in
0.063 in
0.189 in
$0.1836 - $0.2087 332000 In stock
0.157 in
0.311 in
0.063 in
0.5 in
$0.1748 - $0.1986 1000 In stock
0.157 in
0.311 in
0.063 in
0.437 in
$0.2265 - $0.2571 Request the lead time here
0.157 in
0.311 in
0.063 in
0.874 in
$0.1992 - $0.2265 1900 In stock
0.157 in
0.311 in
0.063 in
0.626 in
$0.2126 - $0.2412 3000 In stock
0.157 in
0.311 in
0.063 in
0.752 in
$0.1649 - $0.1872 14984 In stock
0.157 in
0.311 in
0.063 in
0.374 in
$0.1623 - $0.1844 37000 In stock
0.157 in
0.311 in
0.063 in
0.252 in
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 25.4 mm | 1.000 in

CBBHS045A

Price Range
$0.4779 - $0.4314

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.400 in
  • Locking Head Height B
    0.344 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 4.7 mm | 0.187 in

BHL-3-01

Price Range
$0.1809 - $0.1595

Stock Levels
7000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.311 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 12.7 mm | 0.500 in

BHL-8-01

Price Range
$0.2087 - $0.1836

Stock Levels
332000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.311 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 11.1 mm | 0.438 in

BHL-7-01

Price Range
$0.1986 - $0.1748

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.311 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 22.2 mm | 0.875 in

BHL-14-01

Price Range
$0.2571 - $0.2265

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.311 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 15.9 mm | 0.625 in

BHL-10-01

Price Range
$0.2265 - $0.1992

Stock Levels
1900 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.311 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 19.1 mm | 0.750 in

BHL-12-01

Price Range
$0.2412 - $0.2126

Stock Levels
3000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.311 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 9.5 mm | 0.375 in

BHL-6-01

Price Range
$0.1872 - $0.1649

Stock Levels
14984 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.311 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 6.4 mm | 0.250 in

BHL-4-01

Price Range
$0.1844 - $0.1623

Stock Levels
37000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.311 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F