Menu Search

PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 19.1 mm | 0.752 in

Locking Circuit Board Support snaps into place on both the chassis and the board and requires no fixing screws.
Item code:

LCBSA-3-12-01

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.3599
10000 - 24999 $0.3383
25000 + $0.3168
Standard pack: 1000

Order in multiple of 1000

Total price:

$359.90

1000 x $0.3599

Add sample +

Specifications

Imperial
Metric
SKU attributes
Body Diameter 0.28 in
Hole Diameter A 0.157 in
Hole Diameter B 0.187 in
Locking Head Height A 0.429 in
Locking Head Height B 0.22 in
Panel Thickness A Range 0.094 in
Panel Thickness B Range 0.031 - 0.079 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us