These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3816 - $0.4227 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.563 in
14.3 mm
|
||
| $0.3302 - $0.3659 | 4000 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.441 in
11.2 mm
|
||
| $0.3971 - $0.44 | 1000 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.709 in
18.0 mm
|
||
| $0.3132 - $0.3471 | Request the lead time here |
0.189 in
4.8 mm
|
0.138 in
3.5 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.248 in
6.3 mm
|
||
| $0.2901 - $0.3213 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| $0.3648 - $0.4043 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
||
| $0.4044 - $0.4481 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.748 in
19.0 mm
|
||
| $0.4392 - $0.4866 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.126 in
28.6 mm
|
||
| $0.5954 - $0.6597 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.772 in
45.0 mm
|
||
| $0.315 - $0.3489 | 1055 In stock |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.276 in
7.0 mm
|
||
| $0.3398 - $0.3765 | 832 In stock |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.472 in
12.0 mm
|
||
| $0.332 - $0.3678 | 1000 In stock |
0.189 in
4.8 mm
|
0.118 in
3.0 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.189 in
4.8 mm
|
||
| $0.3209 - $0.3555 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.276 in
7.0 mm
|
||
| $0.3302 - $0.3659 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.362 in
9.2 mm
|
||
| $0.3971 - $0.44 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.618 in
15.7 mm
|
||
| $0.2978 - $0.33 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.157 in
4.0 mm
|
||
| $0.2828 - $0.3132 | 2000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.332 - $0.3678 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| $0.4086 - $0.4526 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.787 in
20.0 mm
|
||
| $0.4887 - $0.5415 | 500 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.496 in
38.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue