These spacers are easily mounted by hand.One end has an arrowhead fixing and is held firmly in place with tension wings. The other end is a teardrop fixing that holds firmly and goes into a very small hole leaving very little protrusion
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.336 - $0.3723 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
| $0.3704 - $0.4103 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
| $0.377 - $0.4178 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| $0.2997 - $0.3321 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.126 in
3.2 mm
|
||
| $0.3497 - $0.3873 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| $0.3113 - $0.3447 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| $0.3836 - $0.4251 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.563 in
14.3 mm
|
||
| $0.3665 - $0.4061 | 440 In stock |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| $0.3971 - $0.44 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| $0.2478 - $0.2816 | 1000 In stock |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| $0.2397 - $0.2723 | 5000 In stock |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.563 in
14.3 mm
|
||
| $0.2102 - $0.239 | Request the lead time here |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| $0.2237 - $0.2541 | 2000 In stock |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
| $0.1802 - $0.2049 | 1000 In stock |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.126 in
3.2 mm
|
||
| $0.2153 - $0.2445 | 2000 In stock |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| $0.1926 - $0.2192 | 47000 In stock |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| $0.2054 - $0.2331 | 1000 In stock |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
| $0.2313 - $0.2633 | 2000 In stock |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue